Download document () of 20

GHG7910201R0002

Eaton Crouse-Hinds series CEAG GHG 791 junction box, 6 x M32 for cable Ø 12-21 mm including 4 x blanking plugs M32, Polyamide, 6 x Ex-e, 2 x PE terminals, GHG 791 02 up to 8 terminals

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG GHG 791 junction box
Catalog Number
GHG7910201R0002
EAN
4250217429064
Product Length/Depth
117.5 mm
Product Height
73.5 mm
Product Width
113.5 mm
Product Weight
0.5 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 22
Zone 21
Ingress protection (IP) ratings
IP66
Special features
6 x Ex-e, 2 x PE terminals
Type
GHG 791 02 up to 8 terminals
Material
Polyamide
Gland entries
6 x M32 for cable Ø 12-21 mm including 4 x blanking plugs M32

Export product specification