Download document () of 20

N232-SHC6A-1

Cat6A STP Class EA Field terminated Plug 568A/B

General specifications

Product Name
Eaton Tripp Lite series connector
Catalog Number
N232-SHC6A-1
Product Length/Depth
0.476 in
Product Height
0.663 in
Product Width
1.85 in
Product Weight
0.017 lb
Compliances
CE Marked
TAA Compliant
UKCA
RoHS
Certifications
CSA Std. C22.2
UL Listed

Product specifications

Type
RJ45 Plug
Color
Silver
Package Contents
N232-SHC6A-1 Cat6a Class EA STP Field-Termination Plug
Connector Color
Black
System Requirements
Cat6a
PoE
IEEE Standards Supported
802.3bt
Product Features
TAA Compliant
Industrial Grade
Ethernet Support
Connector Style
Straight
Network Speed
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
10 Mbps
Product Highlights
Designed for fast, reliable field terminations with no special tools in PoE applications
Versatile and durable die-cast zinc plug can be re-terminated as many as 20 times
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Accommodates 22-27 AWG solid or stranded cabling in 6-9 mm diameters
Supports PoE++ and high-power PoE to save you the expense of powering PoE devices individually
Contact Plating
Gold
SideA Connector1
110 IDC
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
PoE
Cat6a
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 85% RH
Storage Humidity Range
-40° to 158°F (-40°C to 70°C)
Storage Temperature
-40° to 158°F (-40°C to 70°C)
AWG-Size
27~22 AWG (reusable up to 5 times only for 27 AWG)
Material Of Construction
PC FR, Zinc-Alloy, POM, POM, SUS304
Outer Cable Diameter
6 ~ 9mm
Recommended Category Cable
Cat6a (STP)
Operating Temperature
14° to 140°F (-10° to 60°C)
Cable Hardware
UTP 27~22AWG Cat6a Patch Cables (6~9mm OD); 27AWG reusable up to 5 times
Cable Sheath Material
STP
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Ingress Protection (Ip) Ratings
IP20
Termination Type
110-type
Power Over Ethernet (Poe)
100W (802.3bt)
Telephone/Dsl Protection
110-type
Wiring Method
EIA/TIA 568A
EIA/TIA 568B
Housing
RJ45 Plug Housing: Zinc-Alloy, Nickel Plated; IDC Housing Cover: PC FR; C-Ring: POM

Export product specification