Download document () of 20

N254-048-SH-6A

48-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N254-048-SH-6A
UPC
037332189998
Product Length/Depth
1.25 in
Product Height
1.7 in
Product Width
19 in
Product Weight
1.4 lb
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Package Contents
Grounding wire
Detachable cable management bar
N254-048-SH-6A 48-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel
System Requirements
Cat6a
Product Features
TAA Compliant
Product Highlights
Mounts into 1U of EIA-standard 19 in. racks
Cable management bar keeps patch cables organized
Rated for 10 Gbps Ethernet data transfer speeds
Qualified to IEEE 802.3bt Type 4 PoE for up to 100W of power delivery
Meets or exceeds Cat6a specifications
48 shielded RJ45 coupler jacks on both sides
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6a
Features
Flex Center
Power Over Ethernet (Poe) Power - Max
30 W
Number Of Ports
48
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Panel Style
Feed-Through

Export product specification