Photo is representative
Download
Eaton Nexi Panel 30m for IP65 housing 7 stickers, ISO Lite Unifor.
Product Name |
Eaton emergency lighting pictogram
|
Catalog Number |
NEXI-PLEX-IP
|
EAN |
3660191603526
|
Product Length/Depth |
315 mm
|
Product Height |
181.5 mm
|
Product Width |
167 mm
|
Product Weight |
0.347 kg
|
Compliances |
CE marking
|
Viewing distance |
30 m
|
Model |
Acrylic plate
|
Meaning pictogram |
Escape route
|
Material thickness |
5 mm
|
Double-sided |
True
|
Direction |
Other
|
Direction of the arrow |
Left / Down / Up / Right
|
Product branding |
Eaton
|
Compatibility |
NexiLite
NexiTech |