Télécharger le document () de 20
Fuse holders, clips and accessories

H15/HTC-45M/HTC-50M PCB fuse holder

Eaton’s H15, HTC-45M and HTC-50M fuse holders are PCB board mounted fuse holders for 5 x 20mm cartridge fuses.  The H15 is available in both horizontal and vertical orientation with interchangeable fuse carriers.  This fuse holder is UL recognized for US and Canada. The HTC-45M (vertical) and HTC-50M (horizontal) is available with UL recognized for US and Canada and VDE approval.  All are RoHS compliant.

PCB Mounted fuse holder
For 5 x 20 mm fuses
Vertical or horizontal orientation
Spécifications
For detailed specification information, please refer to the data sheet.
Catalog Number H15-V-1 (Vertical Mount), H15-H-1 (Horizontal Mount) HTC-45M (Vertical) HTC-50M (Horizontal)
Volts 250 V 250 V 250 V
Agency Information cURus Recognized, VDE cURus Recognized, VDE cURus Recognized, VDE
Liens de téléchargement
X
Download Close