Télécharger le document () de 20

173628
Model Code: BPZ-SF-200/4

Eaton xEnergy Basic LV systems Low voltage switchgear. Separation frame 200mm compartment H4

Spécifications générales

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173628
EAN
4015081700356
Product Length/Depth
60 mm
Product Height
450 mm
Product Width
100 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Model Code
BPZ-SF-200/4

Delivery program

Type
Additional equipment
Model
Connector / partition piece
Application
Partitioned configuration in surface-mounted service distribution board
Color
Gray
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
With powder coating
Mounting method
Surface mounting
Mounting position
Vertical
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
460 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Additional equipment
RAL-number
7035

Exporter les spécifications du produit

Remarque : L’absence d’un ou plusieurs fichiers dans un ficher .zip téléchargé peut être causée par l’absence de prise en charge du type de fichier pour un téléchargement groupé.