VT fuse-link, medium voltage, 2 A, AC 38 kV, 440 x 41.3 mm, back-up, IEC, US, 2E
| Product Name |
Eaton Bussmann series medium auxiliary fuse
|
| Catalog Number |
38CAVH2E
|
| EAN |
5027590478472
|
| UPC |
051712843683
|
| Product Length/Depth |
440 mm
|
| Product Height |
41.3 mm
|
| Product Width |
41.3 mm
|
| Product Weight |
1200 g
|
| Certifications |
IEC60282-1
|
| Amperage Rating |
2 A
|
| Voltage rating |
38 kV
|
| Breaking capacity |
40 kA
|
| Performance Cat According To IEC 60282-1 |
Back-up
|
| Class |
Class back-up
|
| Resistance |
2.2 ohms
|
| Application |
Protection of auxiliary transformers
|
| Fuse indicator |
Non Indicating
|
| Fuse size |
440 x 41.3 mm
|
| Standard |
IEC
|