Télécharger le document () de 20

46KBR15
Model Code: 46KV 15A REMOVABLE B/H EXPULSION LINK

Expulsion fuse-link, medium voltage, 15 A, AC 46 kV, 787 mm, ANSI, K fast, style BR termination

Spécifications générales

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46KBR15
EAN
5027590086875
UPC
051712398824
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
49.2 g
Compliances
ANSI C37.42
Model Code
46KV 15A REMOVABLE B/H EXPULSION LINK

Electrical data

Amperage Rating
15 A
Voltage rating
46 kV
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz

Product specifications

Application
Primary side transformer protection, feeder protection, capacitor bank protection
Standard
ANSI
Type of termination
Removable buttonhead

Exporter les spécifications du produit