Knowledge Search
Download document () of 20
We make what matters work*
Circuit breakers

FAZ-DC xEffect Miniature Circuit Breaker

When it comes to protecting and switching, the high quality, safe and reliable products of the xEffect Industrial series guarantee protection of people, installations and systems worldwide. Designed and approved for industrial and high end commercial applications, the MCB xEffect series includes auxiliaries, tripping modules, interlocks, busbars and accessories.
IN ACCORDANCE WITH
IEC/EN 60947-2
RATED CURRENTS
up to 50 A
VERSIONS
1- and 2-pole

Core features

  • High-quality miniature circuit breakers for DC-applications
  • Contact position indicator red - green
  • Guide for secure terminal connection (not for FAZ-NA)
  • 3-position DIN rail clip, permits removal from existing busbar system
  • Comprehensive range of accessories suitable for subsequent installation
  • Rated currents up to 50 A
  • Tripping characteristic C
  • Rated breaking capacity 10 kA according to IEC/EN 60947-2
  • Up to 250 V DC per pole

Reliable cable protection

MCBs protect cables against damage due to overload and short circuits: In the event of dangerously high currents, the circuit breaker’s bimetallic thermal release will disconnect the power supply. In the event of a short circuit, the electromagnetic release will disconnect the power supply in a timely manner.

A design that is standard-compliant and quality-tested

IEC/EN 60947-2 (VDE 0660-101) applies to circuit breakers in circuits with rated voltages up to 1,000 V AC, or up to 1,500 V DC. The FAZ-DC miniature circuit breakers from Eaton are type-tested and approved according to this European standard.

The right MCB for every situation

Circuit breakers with tripping characteristics B and C are the most common types. For circuits with high inrush and peak currents (e.g. motors and luminaire banks) devices with tripping characteristic C are used.

Maximum safety in railway applications

The xEffect range of protective switchgear also ensures highest standards of safety in railway applications. Thanks to compliance with specific standards such as IEC 61373 (Rolling stock equipment – Shock and vibration) and EN 45545-2 (fire protection of railway vehicles), the devices provide maximum safety and performance in rolling stock applications. In addition to standard switchgear, we also offer a wide range of MCBs and RCDs for the connection of ring cable lugs in railway applications.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close