Knowledge Search
Download document () of 20
Discontinued
Power distribution units for IT equipment

Eaton Remote Power Panel

Get unmatched power distribution in a highly compact footprint with Eaton's Remote Power Panel (RPP). This highly customizable unit offers a choice of standard or rack depth cabinets with up to four panel boards, each with 42 circuit breakers. Big power is coupled with extensive monitoring in the RPP, down to the branch circuit level, thanks to the loaded Energy Management System to ensure easy and effective power management. 

Reduce installation time and save startup costs

Standard top and bottom entry, and free standing structure, along with up to 168 factory-installed configurable branch breakers allows for more flexible options and reduced startup costs.

Extend branch circuit monitoring with an integrated Emergency Management System

Made to take advantage of white space

With two foot prints available -- single raised floor tile footprint (24" x 24") or standard rack depth footprint (24" x 42") -- the RPP integrates seamlessly into data center design

Success story: ROOT data center

Specifications

Product snapshot

GENERAL

208/120V or 400V versions, 3 phase

Standard or rack depth cabinet sizes

Direct connection to panelboard breakers (225A or 400A)

DISTRIBUTION

225A or 400A column panelboards

Front: 2 panelboards

Rear: 2 panelboards

Up to 168 pole positions

Factory-installed breakers

Dimensions, W x D x H

RPP
RACK RPP
MAIN CABINET
RPP

24" x 24" x 80"

RACK RPP

24" x 42" x 80"

Electrical characteristics

INPUT/OUTPUT

208/120V: 3 phase, 4 wire + ground

400V: 3 phase, 4 wire + ground

INPUT RATINGS

450/900A

INPUT TYPE

Single feed into main lug (up to 4)

Dual feed into main lug (up to 4)

Direct connection to panelboard main breaker

FREQUENCY

60 Hz

NEUTRAL RATING

200%

Power distribution, 208/120V

PANELBOARDS

Up to (4) 42-pole panels

(2) panels in front & (2) panels in rear

PANELBOARD OPTIONS

Cutler-Hammer (Bolt-on or Plug-in) or SquareD panels (225A or 400A main breakers)

80% or 100% rated

BRANCH BRAKERS

Factor-installed branch circuit breakers

Power distribution, 400V

BUSSMAN
EATON POWERLINE-2 PANEL
PANELBOARDS
BUSSMAN

Up to (2) 42 pole panels:

(1) panel in front & (1) panel in rear

EATON POWERLINE-2 PANEL

Up to (4) 42 pole panels:

(2) panels in front & (2) panels in rear

INPUT RATING
BUSSMAN

450A or 900A main lugs

200A fuse breaker (with 225A molded case switch)

EATON POWERLINE-2 PANEL

450A or 900A main lugs

225A or 400A molded case breaker

DIRECT CONNECT
BUSSMAN

Factory or field installed

EATON POWERLINE-2 PANEL

Factory or field installed

BRANCH DEVICES
BUSSMAN

Bussman compact circuit protector - fuse disconnect

EATON POWERLINE-2 PANEL

Eaton GHB type circuit breakers

Standards

NEMA

UL60950

CSA60950

Options

  • Energy Management System
  • High kAIC Panel main breakers
  • 100% rated sub-feed breakers (CH)
  • 100% rated panel main breakers (CH)
  • Branch circuit monitoring
  • Floor stands: seismic rated (12", 18", 24", 30", 36" & 48")
  • Isolated gound (standard)
  • Distributed cables (whips)
  • Clear Plexiglas doors
  • Isolated barrier for dual feed input and direct connect
  • Top or bottom panelboard installation
  • Extra knock-out, incoming and conduit plates
  • Transient suppression plate
  • Surge protection device (100 or 200kA)
  • Low voltage control junction box
  • Mesh rack doors
  • 4 building alarm inputs (N/O or N/C)

Energy Management System

Monitored parameters

  • Input voltage (L-L & L-N)
  • Input current (A, B & C phases)
  • Output voltage (L-L & L-N)
  • Output current (A, B & C phases)
  • Output neutral current
  • System ground current
  • kVA, kW, Hz
  • Monthly, yearly, total kWH
  • Output voltage THD (all phases)
  • Power factor (lead/lag indicator)
  • Output current % (A, B & C phases)

Load profiling

Captures highest and lowest reading on a monthly basis with trend information over the last 24 hours. 

  • Input/output voltage
  • Input/output current
  • Input/output frequency
  • Input/output power factor
  • Input/output kVA
  • Input/output voltage THD
  • Ground current
  • Neutral current

Warnings/Alarms 

  • Input/output over- & under-voltage
  • Input/output over- & under-frequency
  • Input/output phase rotation
  • Input/output voltage THD
  • Input/output current THD
  • Output overload (3 levels)
  • Building alarms (4 programmable)
  • Summary alarm
  • Communication fault