Think differently about programmable logic controllers (PLCs)
With the XControl system, Eaton offers machine and system builders compact, powerful and flexible programmable logic controllers (PLCs) for implementing lean and modern automation concept - especially if used in combination with our modular I/O expansions XN300 and the innovative touch panels of the XV series.
When used to implement an efficient HMI PLC combination, the optional CODESYS-based PLC-function enables users to develop powerful and comprehensive programming functions in line with the IEC 61131 international standard. XV300 panels can be configured with either XSOFT- CODESYS Version 2 or 3.
Always connected.
A powerful and flexible control system, allowing machine and plant builders to achieve a slim and modern automation concept in combination with the compact XN300 I/O slices and the innovative XV300 touch panel