Download document () of 20
CYME power engineering software solutions

Data and process integration software applications

Utilities and power engineers are challenged to perform more realistic, precise analysis and simulation of their distribution network. In this context, automated batch calculations and close to real-time support for operations are key. Eaton's CYME solutions make CYME software functionalities and calculation results available to non-CYME software users.

Link data to CYME
Accurate CYME network modeling from enterprise systems
Scalable and embeddable solution
Distributed computing with CYME calculation engines
Tailored to customer needs
Solutions adaptable according to customer needs

Core features

  • Offer complete, turn-key solution with maintenance
  • Transparently bridges the CYME software to enterprise systems to automatically build a complete network model
  • Automate engineering analysis to support utilities in the planning and maintenance activities of their entire electrical system
  • Easily scalable distributed computing through the cloud

Automatic CYME network model generation

The CYME Gateway integration solution is built to transparently bridge the CYME power engineering software to various enterprise systems to generate a CYME network model that is up-to-date and ready for analyses.

Adaptable to the needs of each customer

The CYME solutions contribute greatly in consolidating asset management resources and in automating engineering analysis to support utilities in the planning and maintenance activities of their entire electrical system. Our team provides the services to adapt its robust solutions to the exact needs of each utility.

Automate analysis through distributed computing

The CYME Server provides embedded engineering analyses in quasi real-time mode to automate process and batch analysis. Scalable solution to meet performance expectations.
Specifications

Complete modeling and analysis

CYME Gateway

Extract all necessary information from your GIS and other enterprise systems to automatically generate up-to-date and accurate distribution network models, ready for planning and operational studies executed with the CYME software.

CYME Server

This module enables a large number of users to simultaneously and concurrently perform CYME simulation requests from various client applications; DMS, OMS, EMS, SCADA, GIS, etc.

Added data exchange & automation

CYME scripting tool with Python

Python scripting is integrated into the CYME power system analysis software. It consists of an API that exposes the CYME functionality to easily build from automated processes to new algorithms that extend the functionality of the CYME software.

Dynamic data pull

CYME software module used to refine the as-built planning model with field measurements such as power, current, voltage, load demand, generation, or devices statuses for switches, voltage regulators, shunt capacitor banks, etc.

 

Data push publishing

Custom bridge built between the CYME software and the external systems desired, based on the extensive CYME keywords library.

CYME analysis results within GIS

CYME for ArcGIS Desktop

The CYME toolbar for ArcGIS Desktop is designed to work with the CYME analysis results within their GIS interface.

CYME Server

This module enables a large number of users to simultaneously and concurrently perform CYME simulation requests from various client applications; DMS, OMS, EMS, SCADA, GIS, etc.
Download Links
X
Download Close