Utilities and power engineers are challenged to perform more realistic, precise analysis and simulation of their distribution network. In this context, automated batch calculations and close to real-time support for operations are key. Eaton's CYME solutions make CYME software functionalities and calculation results available to non-CYME software users.
CYME GatewayExtract all necessary information from your GIS and other enterprise systems to automatically generate up-to-date and accurate distribution network models, ready for planning and operational studies executed with the CYME software. |
CYME ServerThis module enables a large number of users to simultaneously and concurrently perform CYME simulation requests from various client applications; DMS, OMS, EMS, SCADA, GIS, etc. |
CYME scripting tool with PythonPython scripting is integrated into the CYME power system analysis software. It consists of an API that exposes the CYME functionality to easily build from automated processes to new algorithms that extend the functionality of the CYME software. |
Dynamic data pullCYME software module used to refine the as-built planning model with field measurements such as power, current, voltage, load demand, generation, or devices statuses for switches, voltage regulators, shunt capacitor banks, etc.
|
Data push publishingCustom bridge built between the CYME software and the external systems desired, based on the extensive CYME keywords library. |
CYME for ArcGIS DesktopThe CYME toolbar for ArcGIS Desktop is designed to work with the CYME analysis results within their GIS interface. |
CYME ServerThis module enables a large number of users to simultaneously and concurrently perform CYME simulation requests from various client applications; DMS, OMS, EMS, SCADA, GIS, etc. |