Download document () of 20

002612

Eaton xEnergy Safety Ci LV systems LV switchgear. MCB enclosure, +door, 3x9space units, HxWxD=375x250x150mm

General specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure
Catalog Number
002612
EAN
4015080026129
Product Length/Depth
150 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
3.233 kg
Compliances
RoHS conform
Certifications
EN 61439-2
EN 62208

Product specifications

Used with
Prepared enclosure
xEnergy Safety Ci
MCB individual enclosures
Special features
  • Metric cable entry knockouts in all sides
  • Housings for e.g. built-in devices MCB, RCD, RCBO, AFDD
  • Transparent door for operator access to devices fitted
  • Metal mounting rail for snapping on devices
  • 1 x Blanking strip for unused mounting locations
  • Protective shroud with inscription label
  • PE/N combi-plug-in terminals
  • Fixing straps for wall fixing
  • Sealable cover fasteners
Type
  • MCB individual enclosures
  • Prepared enclosure
  • xEnergy Safety Ci
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Enclosure material
Plastic
Accessory/spare part type
MCB individual enclosures
Built-in height
0 mm
Built-in width
0 mm
Unit type
Stand-alone device
Built-in depth
100 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
19 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
16 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
17 W
Closure type
Other
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Transparent
Door
Single
RAL-number
7035
Width in number of modular spacings
9
Color
Gray
Number of rows
3
Number of module space units (total)
27
Degree of protection
IP65
Number and capacity of terminal (PE and N)
On each 3 x (2.5 - 25 mm²)
On each 21 x (0.5 - 4 mm²)
Functions
Prepared enclosure
Sealable
Mounting method
DIN-rail
Surface mounted (plaster)
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
38 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
32 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
35 W
Internal depth
150 mm
Number of openings for socket outlets
0

Export product specification