Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, horizontal, L=275mm
| Product Name |
Eaton xEnergy Safety Ci mounting profile horizontal
|
| Catalog Number |
044016
|
| EAN |
4015080440161
|
| Product Length/Depth |
275 mm
|
| Product Height |
25 mm
|
| Product Width |
50 mm
|
| Product Weight |
0.491 kg
|
| Compliances |
RoHS conform
|
| Used with |
For wall-mounting distribution system
Floor-standing distribution boards, 3 panels wide For wall-mounting distribution system supported on the floor |
| Special features |
Order fixing screws seperately
|
| Type |
|
| Surface finishing |
Galvanized C section
|
| Color |
Other
|
| Unit type |
Single unit
|
| RAL-number |
0
|
| Material |
Steel
|
| Model |
Other
|
| Profile shape |
Horizontal section
|
| Functions |
Distribution board assembly
|
| Number of 125 mm grid spacings |
3
|