Eaton xEnergy Safety Ci LV systems LV switchgear. MCB enclosure, +door, 3x15space units, HxWxD=375x375x150mm
Product Name |
Eaton xEnergy Safety Ci MCB enclosure
|
Catalog Number |
061937
|
EAN |
4015080619376
|
Product Length/Depth |
150 mm
|
Product Height |
375 mm
|
Product Width |
375 mm
|
Product Weight |
3.88 kg
|
Compliances |
RoHS conform
|
Certifications |
EN 61439-2
EN 62208 |
Special features |
|
Type |
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Lower part: 960 °C / cover: 850 °C; meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
20 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
|
10.2.6 Mechanical impact |
IK10
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP65
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 1000 V AC
|
10.9.3 Impulse withstand voltage |
8 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
Enclosure material |
Plastic
|
Accessory/spare part type |
MCB individual enclosures
|
Built-in height |
0 mm
|
Built-in width |
0 mm
|
Unit type |
Stand-alone device
|
Built-in depth |
100 mm
|
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
25 W
|
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) |
23 W
|
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) |
24 W
|
Closure type |
Other
|
Cover/door color |
Transparent
|
Cover/door model |
Closed
|
Cover/door type |
Door
Transparent Single |
RAL-number |
7035
|
Width in number of modular spacings |
15
|
Color |
Gray
|
Number of rows |
3
|
Number of module space units (total) |
45
|
Degree of protection |
IP65
|
Number and capacity of terminal (PE and N) |
On each 3 x (2.5 - 25 mm²)
On each 21 x (0.5 - 4 mm²) |
Functions |
Prepared enclosure
Sealable |
Mounting method |
DIN-rail
Surface mounted (plaster) |
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
51 W
|
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) |
45 W
|
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) |
48 W
|
Internal depth |
150 mm
|
Number of openings for socket outlets |
0
|