Eaton Moeller series IZMX/INX - ACB. Circuit-breaker, 3p, 2000A, 105 kA, Selective operation, IEC, Withdrawable
Product Name |
Eaton Moeller series IZMX/INX circuit-breaker
|
Catalog Number |
183746
|
EAN |
4015081794829
|
Product Length/Depth |
584 mm
|
Product Height |
597 mm
|
Product Width |
521 mm
|
Product Weight |
69 kg
|
Compliances |
IEC
IEC/EN 60947 RoHS conform |
Used with |
Open circuit breaker
Air circuit breakers/switch-disconnector |
Amperage Rating |
2000 A
|
Features |
Complete device with protection unit
Motor drive optional |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Fitted with: |
Switched-off indicator
|
Frame |
IZMX40
|
Pollution degree |
3
|
Rated uninterrupted current (Iu) |
2000 A
|
Mounting Method |
Withdrawable
|
Equipment heat dissipation, current-dependent |
220 W
|
Rated impulse withstand voltage (Uimp) |
12 kV AC
|
Utilization category |
B
|
Device construction |
Built-in device slide-in technique (withdrawable)
|
Direction of incoming supply |
As required
|
Electrical connection type of main circuit |
Rail connection
|
Actuator type |
Push button
|
Short-circuit release non-delayed setting |
1.5 - 10 x Ir
|
Adjustment range short-term delayed short-circuit release - max |
20000 A
|
Adjustment range short-term delayed short-circuit release - min |
1200 A
|
Adjustment range undelayed short-circuit release - max |
30000 A
|
Adjustment range undelayed short-circuit release - min |
4000 A
|
Ambient operating temperature - max |
70 °C
|
Ambient operating temperature - min |
-20 °C
|
Ambient storage temperature - max |
70 °C
|
Ambient storage temperature - min |
-20 °C
|
Number of auxiliary contacts (change-over contacts) |
2
|
Number of auxiliary contacts (normally closed contacts) |
0
|
Number of auxiliary contacts (normally open contacts) |
0
|
Number of standard mechanical operations per hour - max |
60
|
Operating sequence up to 690 V, 50/60 Hz (IEC/EN 60947) |
85 kA
|
Overload release current setting - max |
2000 A
|
Overload release current setting - min |
800 A
|
Power of withdrawable switch with cassette |
220 W
|
Rated insulation voltage (Ui) |
1000 V
|
Lifespan, mechanical |
20000 operations (switching capacity, with maintenance)
10000 switching cycles (ON/OFF) |
Overvoltage category |
III
|
Short-circuit release non-delayed setting - min |
0 A
|
Weight of cassette version (3-pole) |
29 kg
|
Weight of fixed withdrawable version (3-pole) |
69 kg
|
Ambient operating temperature details |
-20 °C - 70 °C
|
Protection |
Selective operation
|
Voltage rating at AC |
690 V AC
|
Short-circuit release non-delayed setting - max |
30000 A
|
Short-circuit release delayed setting - max |
20000 A
|
Number of poles |
Three-pole
|
Degree of protection |
IP31 with door seals
IP55 with protective cover IP31 |
Closing delay via spring release |
35 ms
|
Lifespan, electrical |
16000 operations (switching cycles ON/OFF, with maintenance)
8000 operations (switching capacity) |
Type |
|
Special features |
|
Position of connection for main current circuit |
Back side
|
Release system |
Electronic release
|
Rated operating voltage (Ue) - max |
690 V
|
Rated operating voltage (Ue) - min |
690 V
|
Rated operational current for specified heat dissipation (In) |
2000 A
|
Rated short-circuit breaking capacity at 400 V, 50 Hz |
105 kA
|
Rated short-circuit making capacity up to 440 V, 50/60 Hz |
231 kA
|
Rated short-circuit making capacity up to 690 V, 50/60 Hz |
166 kA
|
Rated short-time withstand current (t = 1 s) |
85 kA
|
Rated short-time withstand current at 50/60 Hz (t = 3 s) |
66 kA
|
Rated uninterrupted current (Iu) at 50°C |
2000 A
|
Rated uninterrupted current (Iu) at 60°C |
2000 A
|
Rated uninterrupted current (Iu) at 70°C |
2000 A
|
Short-circuit release delayed setting - min |
1500 A
|
Terminal capacity (copper bar) |
80 mm x 10 mm (2x) for withdrawable units (black)
|
Power loss |
220 W
|