Knowledge Search
Download document () of 20
We make what matters work*

63/100LSC

Eaton Bussmann series low voltage British standard lockable safety carrier, 100A, Non Indicating, fuse accessory

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
63/100LSC
UPC
051712673778
EAN
5027590484800
Product Length/Depth
151.99 mm
Product Height
94.99 mm
Product Width
57.98 mm
Product Weight
915.08 g
Compliances
Contact factory

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866