Eaton Bussmann series low voltage british standard fuse, 40A, AC 500 V, 21 x 129 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
BD40
|
| UPC |
051712843614
|
| EAN |
5027590492164
|
| Product Length/Depth |
129 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Weight |
66.9 g
|
| Compliances |
Contact Manufacturer
|
| Amperage Rating |
40 A
|
| Breaking capacity |
80 kA
|
| Interrupt rating |
80 kAIC
|
| Rated switching capacity |
80 kA
|
| Voltage rating |
500 V
|
| Voltage type |
AC
AC/DC |
| Color |
None
|
| Fuse type |
BD
|
| Class |
Class gG/gL
|
| Connection |
111 mm fixing centre
|
| Construction size |
Other
|
| Fitted with: |
Centre bolted tags
|
| Fuse indicator |
None
|
| Fuse shape |
Center bolted tags
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
gG (cable protection/equipment protection)
|