
Fuse accessory, Fuse-holder, low voltage, 63 A, AC 690 V, BS88/A3, 1P, BS, front/back stud connected, white, fuse-links TIS BAO K07-660, BS88-2, IEC 60269-2, IP20
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
RS63PHWH
|
UPC |
051712419086
|
EAN |
5027590507059
|
Product Length/Depth |
159 mm
|
Product Height |
109 mm
|
Product Width |
35 mm
|
Product Weight |
411 g
|
Compliances |
Contact factory
|
Amperage Rating |
63 A
|
Voltage rating at AC |
660-690 V a.c.
|
Voltage rating at DC |
460 V d.c.
|
Model |
Red Spot
|
Connection |
Front/back stud connected
|
Number of poles |
Single-pole
|
Fuse type |
BAO
TIS |
Support from Eaton
Commercial support
Phone: 0800-00-32866