Knowledge Search
Download document () of 20

CD100M200

Eaton Bussmann series low voltage british standard fuse, 100 A, AC 415 V, V88/B1, 31 x 136 mm, gM

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
CD100M200
UPC
051712844840
EAN
5027590496179
Product Length/Depth
138 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
87.6 g
Compliances
Contact Manufacturer

Electrical rating

Amperage Rating
100 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
415 V
Voltage type
AC

Physical details

Color
None
Fuse type
CD

General information

Class
Class gM
Connection
111 mm fixing centre
Construction size
B1
Fitted with:
Centre bolted tags
Fuse indicator
None
Fuse shape
Center bolted tags
Fuse size
BS88/B1
Insulated metal gripping lugs (IMGL)
No
Utilization category
gM (motor protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.