Knowledge Search
Download document () of 20

CHPV1U

Eaton Bussmann series CHPV photovoltaic fuse block, Eaton Bussmann series Photovoltiac Fuse Holder, 1000 Vdc, 30A, Modular, Single-pole - CHPV1U

General specifications

Product Name
Eaton Bussmann series CHPV photovoltaic fuse holder
Catalog Number
CHPV1U
UPC
051712362719
EAN
51712362719
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
52.333 g
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
30 A
Voltage rating
1000 Vdc

Physical details

Number of poles
Single-pole
Operating temperature - max
120 °C
Operating temperature - min
-20 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866