Knowledge Search
Download document () of 20

PV-4A10F

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 4A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-4A10F
UPC
051712245197
EAN
5027590506250
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.7 g
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
IEC Rated
UL Listed
UL 2579
UL Listed file E121785
CCC Marked

Electrical rating

Amperage Rating
4 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV
Pre arc (I2T)
9.5
Watt losses
1 W

Product specifications

Application
Combiner boxes, inverters, pv wire harnesses, Photovoltaic strings
Fuse type
PV-A10F
Fuse indicator
Other
Fuse size
10 x 38 mm
Quantity
10

Compatible fuse holder

Suitable for
CHPV Modular fuse holder
HPV-DV Inline holder

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866