Knowledge Search
Download document () of 20

CHPV2U

Eaton Bussmann series CHPV photovoltaic fuse block, 1000 Vdc, 30A, Modular, Two-pole - CHPV2U

General specifications

Product Name
Eaton Bussmann series CHPV photovoltaic fuse holder
Catalog Number
CHPV2U
UPC
051712362733
EAN
51712362733
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
104.833 g
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
30 A
Voltage rating
1000 Vdc

Physical details

Number of poles
Two-pole
Operating temperature - max
120 °C
Operating temperature - min
-20 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866