Knowledge Search
Download document () of 20

PV-3-5A10F

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 3.5A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-3-5A10F
UPC
051712387613
EAN
5027590505987
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.7 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL 2579
IEC Rated
UL Listed
CSA Certified
CCC Marked

Electrical rating

Amperage Rating
3.5 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV
Pre arc (I2T)
6.6
Watt losses
1.4 W

Product specifications

Application
Combiner boxes, inverters, pv wire harnesses, Photovoltaic strings
Fuse type
PV-A10F
Fuse indicator
Other
Fuse size
10 x 38 mm
Quantity
10

Compatible fuse holder

Suitable for
CHPV Modular fuse holder
HPV-DV Inline holder

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866