Download document () of 20

E1010-201

Eaton Crouse-Hinds series Cam-Lok F Series E1010 terminal connector, Up to 150A continuous, 200A intermittent, #8-#4 AWG, Red, Female, Reinforced thermoplastic, 5/16" bolt hole, Offset, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1010 terminal connector
Catalog Number
E1010-201
UPC
662275125545
Product Length/Depth
2.38 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
1
Special features
5/16" bolt hole
Amperage Rating
Up to 150A Continuous, 200A Intermittent
Voltage rating
120 Vac
Cable size
#8-#4 AWG
Gender
Female
Material
Reinforced thermoplastic
Style
Offset
Color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.