Download document () of 20

JBXEZ1G04FPNDSR

PCB rear mount receptacle with pins, IP40, size 1, 4 female contacts; JBXEZ1G04FPNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEZ1G04FPNDSR
Product Length/Depth
25 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
12.99 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.