Download document () of 20

JBXHC0G03FPSDSR

Rear mount receptacle, IP68, size 0, 3 female contacts; JBXHC0G03FPSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHC0G03FPSDSR
Product Length/Depth
18.8 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
13.91 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.