Knowledge Search
Download document () of 20
We make what matters work*

SC32BH
SAFECLIP 32A BUSBAR/ FRONT CONNECTED

Fuse accessory, Fuse-holder, low voltage, 32 A, AC 550 V, BS88/F1, 1P, BS, busbar mounting, front connected, black, fuse-link NSD, BS88-2

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SC32BH
UPC
051712419451
EAN
5027590508964
Product Length/Depth
81 mm
Product Height
59 mm
Product Width
25 mm
Product Weight
101.3 g
Compliances
Contact factory

Electrical data

Amperage Rating
32 A
Voltage rating at AC
550 V a.c.

Product specification

Model
Safeclip
Connection
Busbar/front connected
Number of poles
Single-pole

Compatible Bussmann series fuse

Fuse type
NSD

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866