Knowledge Search
Download document () of 20

NS25

Eaton Bussmann series low voltage british standard fuse, 25A, AC 440 V, V88/F1, 15 x 62 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
NS25
UPC
051712484886
EAN
5027590504720
Product Length/Depth
69 mm
Product Height
57 mm
Product Width
62 mm
Product Weight
17.1 g
Certifications
Not Applicable

Electrical rating

Amperage Rating
25 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
440 V
Voltage type
AC

Physical details

Color
None
Fuse type
NS

General information

Class
Class gG/gL
Connection
Blade end
Construction size
F1
Fuse indicator
None
Fuse shape
Offset bladed tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.