Knowledge Search
Download document () of 20
We make what matters work*

SC32P
SAFECLIP 32A BACK STUD CONNECTED BLACK

Fuse accessory, Fuse-holder, low voltage, 32 A, AC 550 V, BS88/F1, 1P, BS, back stud connected, black, fuse-link NSD, BS88-2

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SC32P
UPC
051712392662
EAN
5027590509305
Product Length/Depth
81 mm
Product Height
87 mm
Product Width
25 mm
Product Weight
133.1 g
Compliances
Contact factory

Electrical data

Amperage Rating
32 A
Voltage rating at AC
550 V a.c.

Product specification

Model
Safeclip
Connection
Back stud connected
Number of poles
Single-pole

Compatible Bussmann series fuse

Fuse type
NSD

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866