Download document () of 20

NS10

Eaton Bussmann series low voltage british standard fuse, 10A, AC 440 V, V88/F1, 15 x 62 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
NS10
UPC
051712392518
EAN
5027590504683
Product Length/Depth
62 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
16.2 g
Compliances
Contact Manufacturer

Electrical data

Amperage Rating
10 A
Voltage rating
440 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Application
general industrial applications
Fuse type
NS
Connection
Blade end

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866