Eaton's Power Distribution Unit (PDU) plays an important role in any power management system. Designed to work on both non-raised and raised floors in a data centre, with scalable architecture and front access only design, this PDU provides unparalleled ease of use. By incorporating Eaton's Energy Management System (EMS) upgrade kit to optimise utilisation and availability, this PDU provides comprehensive monitoring and alarming down to the branch circuit level.
Ratings from 50-500 kVA
Input: 208/380/400/415/480/600V, 3 phase (single and dual input)
Output: 208V, 3 phase
Frequency: 60 Hz
225A or 400A column panelboards and subfeeds up to 800A
Main cabinet (front/rear access PDU only): 2 panelboards and/or subfeeds
Sidecar: 2 panelboards per cabinet
Up to 252 pole positions
Factory-installed breakers
50/75/100/125/150/200/225/300/400/500
208/380/400/415/480/600V - 3 phase
3 wire + ground (single and dual input)
Dual input: basic or premium
208V - 3 phase, 4 wire + ground
60 Hz
Copper/double shielding/class R (220°C) insulation
150°C temp rise/K13 (standard) and K20 (optional)
Complies with DoE 2016 efficiency standards
TP-1 efficient transformers available for non-US customers
(4) 2-1/2% FCBN/(2) 2-1/2% FCAN
200%
Up to (6) 42-pole panels: (2) panels in main cabinet and (4) panels in sidecars
Up to (6) 42-pole panels: (2) panels in main cabinet and (4) panels in sidecars
N/A
Cutler-Hammer (bolt-on or plug-on) or SquareD panels (225A and 400A main breakers)
Cutler-Hammer (bolt-on or plug-on) or SquareD panels (225A and 400A main breakers)
N/A
Up to (8) 225A frame
Up to (12) 225A frame
Up to (5) 400A frame
Up to (3) 600A frame
Up to (16) 225A frame
Up to (8) 400A frame
Up to (8) 600A frame
Up to (6) 800A frame
Factory installed or side facing sidecars
Factory installed or side facing sidecars
Factory installed or side facing sidecars
Up to (2) 225A frame
Up to (2) 225A frame or (1) 400A frame
N/A
Up to (2) front or side facing sidecars
Up to (2) front or side facing sidecars
(1) front facing sidecar (right ONLY)
(2) 42-pole panels or (4) 225A frame subfeeds (each sidecar)
(2) 42-pole panels or (4) 225A frame subfeeds (each sidecar)
Dual input application only
39 x 35 x 80
44 x 35 x 80
62 x 45 x 80
24 x 35 x 80
24 x 35 x 80
33 x 45 x 80
9.5 x 35 x 80
9.5 x 35 x 80
N/A
NEMA
UL 60950
CSA 60950
Support from Eaton
Contact me
Phone: (800) 356 5737
Or visit our tech support knowledge base