Download document () of 20
Switchboards

800Vac Solar recombiner switchboard

Our 800Vac recombiner switchboard offering provides a solution to meet the large scale commercial and utility sized solar project requirements. For example, our space-saving AC solar recombiner integrates fuse protection and a disconnect all within one enclosure. A recombiner switchboard can provide ease of installation, and potential labour cost reduction for any solar application. We can provide customized electrical system packages for specific requirements, including dimensions.

Voltage class
800Vac wye nominal voltage
Interrupting rating
Up to 65kA
Continuous current rating
Up to 4000A

Core features

  • 800Vac wye nominal voltage
  • Maximum 880Y/509Vac, 3- phase 4-wire
  • Interrupting rating up to 65kA
  • Up to 4000A maximum main lugs
  • Customizable configurations for AC fusible switches
  • Component integration can include metering, relays, dry type transformers, Visi-switches, NH solar fuse links and more
  • Offers close-coupling to Eaton liquid-filled transformers for optimal power
  • Suitable for pour-in concrete pad installation; optional skid mounting also available
  • Available enclosures NEMA 1, 3R

800Vac Solar Recombiner Switchboard 3D experience

The 800Vac recombiner switchboard offering provides a solution to meet the large-scale commercial and utility sized solar project requirements by integrating fuse protection and disconnect all within one enclosure. Chrome or Firefox browser is required to launch the experience. Screen resolutions with a 16:9 aspect ratio (example 1920x1080) are needed for full-screen interaction.

Customised solutions, customised service

Regional satellite locations provide manufacturing of local, customised and quick-ship panelboards and switchboards

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.

Basics in low-voltage distribution equipment

Overview of the definitions, components, applications and other details associated with low-voltage distribution equipment

You may also be interested in

Specifications

800Vac Solar Recombiner Switchboard 3D experience

The 800Vac recombiner switchboard offering provides a solution to meet the large-scale commercial and utility sized solar project requirements by integrating fuse protection and disconnect all within one enclosure. Chrome or Firefox browser is required to launch the experience. Screen resolutions with a 16:9 aspect ratio (example 1920x1080) are needed for full-screen interaction.
Download Links
X
Download Close