Eaton’s CMP switchboard is the first design for the commercial market to offer a single cell assembly that includes a main breaker, utility metering section and feeder section. The CMP switchboard uses Eaton’s bolt-on breakers up to 800A (CMP A1) and 1200A (CMP A2). The breakers can have a CSA approved visible window (Eaton VISI window) to provide the user with the ability to view the ON and OFF status of the circuit breaker. The breakers are also padlockable to ensure maximum security.
| RATED MAXIMUM VOLTAGE | 600 Vac |
| CONTINUOUS CURRENT | 800A (A1), 1200A (A2) |
| INTERRUPT RATING | 200 kA |
| NEMA | PB-2 |
| THIRD-PARTY APPROVAL/RECOGNITION | CSA C22.2 No.31 CSA C22.2 No.244 CSA C22.2 No.229 |
| SEISMIC QUALIFICATION | Pow-R-Line C Seismic Certificate |
| PROTECTION DEVICES |
Moulded case circuit breakers |
| METERS | Power Xpert meter, IQ meters, FSMC |
| SURGE PROTECTION | SPD series |
| Device mounting |
Fixed |
| ACCESS | |
| ENCLOSURE TYPE |
NEMA 1 & 3R (optional) |
| STANDARD INDOOR WIDTH DIMENSIONS | 30, 48 inches |
| STANDARD INDOOR DEPTH DIMENSIONS | 12, 18 inches |
| STANDARD INDOOR HEIGHT DIMENSION | 91.5 inches |
| CUSTOM-MADE SIZES AVAILABLE |
Contact satellite manufacturing facility. |