Eaton’s Pow-R-Line Xpert Quick Connect Switchboard is designed to allow safe and fast connection of a mobile generator to your facility's electrical system or a portable load bank. The color-coded cam-type plug receptacles are readily accessible and eliminate cable connection guesswork, thus avoiding hazards associated with opening electrical panels and exposing workers to potentially dangerous conditions.
Find out how intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.
For a deep insight into the Pow-R-Line Xpert family, view our video series covering these topics:
Dig into the features and functionality to find out how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.
| RATED MAXIMUM VOLTAGE | 600 VAC |
| CONTINUOUS CURRENT | 400 – 4000 A (Ratings) |
| INTERRUPTING RATING | 65, 85, 100 and 200 kAIC |
| ANSI/IEEE STANDARD | |
| NEMA | PB-2 |
| THIRD PARTY APPROVAL/RECOGNITION | C22.2 No.31 |
| FOR SEISMICALLY QUALIFIED POW-R-LINE C | Pow-R-Line C Seismic Certificate |
| PROTECTION DEVICES | Molded Case Circuit Breakers, Pringle switches, Fusible switches |
| METERS | Power Xpert Meter, IQ Meters |
| SURGE PROTECTION DEVICES | SPD series |
| DEVICE MOUNTING | Fixed |
| ACCESS | Front & rear access |
| ENCLOSURE TYPE | NEMA Type 1 and 3R |
| STANDARD INDOOR WIDTH DIMENSIONS* | 30 inches |
| STANDARD INDOOR DEPTH DIMENSIONS* | 30 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS* | 90 in |
| CUSTOMISED DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |