The Roll-up Generator Termination Box is an economical transition from a roll-up generator to the facility for backup power. Designed for permanent installation, it is ideally suited for applications where customers need a secure termination point near the roll-up generator's ultimate position. It includes line, load, and permanent terminations.
| RATED MAXIMUM VOLTAGE | 600 Vac |
| CONTINUOUS CURRENT | 3000A |
| INTERRUPT RATING | 65 kA |
| NEMA | PB-2 |
| THIRD-PARTY APPROVAL/RECOGNITION | CSA C22.2 No.31 |
| SEISMIC QUALIFICATION | Pow-R-Line C Seismic Certificate |
| ACCESS | Front |
| ENCLOSURE TYPE |
NEMA 3R |
| DESIGN |
Pad-mount, wall-mount or main breaker |
| STANDARD INDOOR ENCLOSURE WIDTH DIMENSIONS | 36, 46, 60 inches |
| STANDARD INDOOR ENCLOSURE DEPTH DIMENSIONS | 16, 23, 30 inches |
| STANDARD INDOOR ENCLOSURE HEIGHT DIMENSION | 46, 48, 58, 60, 72 inches |