Knowledge Search
Download document () of 20
Sensors and limit switches

E51 NEMA limit switch photoelectric sensors

Tough-built sensors

Eaton's E51 limit-switch-style modular sensors are available in thru-beam, reflex, polarised reflex, diffuse reflective and fibre-optic sensing modes to solve a wide variety of sensing applications. Modular, plug-in components are easy to maintain, meaning less downtime and reduced inventory. Choose between 2-wire sensors with AC/DC operation and 4-wire sensors in either AC or DC styles. Connection options include terminal, mini-connector and various lengths of cable. Sensors can be ordered in component form or as fully assembled units.  

Core features of the E51 NEMA limit switch photoelectric sensors

  • Choose from five different sensing modes, including fibre optic   
  • All heads feature a selector switch for light or dark operation   
  • Logic modules are available to provide additional control functions   
  • Rugged construction, ideal for industrial environments   
  • Viton gaskets ensure a positive seal and high chemical resistance   
  • Sensor heads can be rotated to any of four positions  
  • Components are interchangeable with E51 proximity sensors   
  • Sensors accommodate both US and DIN mounting dimensions   
  • Sensor bodies feature bifurcated engagement prongs for a reliable electrical connection when plugging into receptacle stabs  

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We make our Eaton experts available to assist with product selection and provide technical guidance so that you can choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features

Product selection guide

 

E51 limit-switch-style modular sensors
 

Sensing types and ranges

  • Thru-beam: 91 m (300 ft) 
  • Reflex: 5.4 and 10.6 m (18 and 35 ft) 
  • Polarised reflex: 4.5 m (15 ft) 
  • Diffuse reflective: 20, 46 and 102 cm (8, 18 and 40 in) 
  • Glass fibre optic: range varies with fibre
     

Product features

  • Modular construction consisting of a head, sensor body and receptacle 
  • Most E51 photoelectric and inductive heads are interchangeable on all E51 sensor bodies for substantial inventory reduction 
  • Same general configurations and dimensions as the E50 limit switch 
  • Order as complete assemblies or components for stocking and manufacturing flexibility 
  • Keyed for directional head positioning
     

Technical data and specifications

  • Operating voltage – 20–264 Vac/dc; 120 Vac; 10–30 Vdc 
  • Output function – NO or NC (programmable) or NO and NC (complementary) sensor bodies are available 
  • Maximum load current – AC – 1.0A continuous, DC – 0.6A continuous 
  • Enclosure ratings – NEMA 3, 3S, 4, 4X, 6, 6P and 13 Class I, II, III, Division 2, Groups A, B, C, D, F and G (conduit entry only) 
  • Response time range – 1 ms to 30 ms
     

Approvals

  • UL Listed, E166051, E183975 
  • CSA certified, 50513

 

Download Links
X
Download Close