Knowledge Search
Download document () of 20
Contactors and starters

Manual motor starters

Eaton offers the most complete line of manual motor starters in the industry. Product offering includes manual motor starters and switches that cover single as well as three-phase motor applications. B100 manual motor starters can be used in single-phase applications rated 3 hp at 240V AC or 2 hp at 230V DC. They can also be rated for three-phase applications up to 10 hp at 600V AC. B230 and B330 manual motor switches are compact, easy to install, and provide manual control of single and three-phase motors where overload protection is not required. The A302 manual starter is a 3-phase manual motor starter and protector with an adjustable bimetallic overload and instantaneous magnetic short circuit trip mechanism. They can be field-wired for single-phase motor applications by connecting the 3 poles in series.

Manual motor starters core features

  • Compact size
  • Easy installation
  • Simple operation
  • Padlockable NEMA 1 enclosure available 

Become a motor control master!

Body: Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are expanding their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications
Download Links
X
Download Close