Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

LOFTREX Nylon

Eaton‘s LOFTREX Nylon filter cartridges are manufactured using the highest performance Nylon 6 polymers. Nylon 6 microfibers produce a melt-blown depth filter with exceptional performance properties. This construction means that LOFTREX Nylon can withstand the most demanding applications in high temperature and chemical exposure applications. Its high temperature rating of 248 °F (120 °C) meets or exceeds most resin bonded type filters. 

Filter material
Polyamide 6 (melt-blown)
Retention
90% efficiency
Max. operating temperature
248 °F (120 °C)

Hauptmerkmale

  • Made of high purity polyamide 6 fibers (melt-blown)
  • No binders or adhesives
  • Excellent chemical and thermal compatibility
  • Individually sealed in plastic foil
  • FDA listed (U.S. CFR, Title 21) materials of construction for food and beverage contact
Produkte

Specifications

Filter material Polyamid 6
Retention ratings 1, 5, 10, 25, 50, 100 µm
Retention efficiency 90%
Lengths (nominal) 9.75“, 19.5“, 20“, 29.25“, 30“, 40“
Adapter codes -
Inner core -
End caps -
Cage -
Max. operating temperature 248 ° F (120 ° C)
Max. differential pressure in flow direction

36 psid (2.5 bar) at 70 °F (21 °C)

Unterschiede markieren
Nur Unterschiede anzeigen
Leere Funktionen ausblenden
Download Links
X
Download Close