Dokument herunterladen () von 20
Stromumwandlung

Legacy DC/DC solutions

Eaton's mil/aero and industrial, power-conversion products include DC/DC solutions previously provided by Martek Power, Abbott Electronics, and Sure Power. This broad range harsh-environment solutions includes single and multiple-output DC/DC converters and EMI filters.

Please contact Eaton to discuss your application requirements, availability of the legacy solutions listed below, and to request engineering drawings and repair-related return material authorizations. Eaton may also be able to assist you in providing form, fit and function replacements for end-of-life products from other DC/DC power-conversion-solution manufacturers.

Hauptmerkmale

aerospace_dc_dc_power.jpg

Legacy dc/dc converter data sheets

  • AB single & dual outputs
  • B & BL single output
  • C & CC single & dual outputs
  • LNB single output
  • 100FS single & dual outputs
  • 100HFS single & dual outputs
  • 100VFI single & dual outputs
  • 100VFS single & dual outputs
  • 200FR single & dual outputs
  • 200HFR single & dual outputs
  • 200HFS single & dual outputs
  • 200LFR single & dual outputs
  • 200UFR single & dual outputs
  • 200VFI single & dual outputs
  • 200WFR single output
  • 200WFS single & dual outputs
  • 300FR single & dual outputs
  • 300WFR single & dual outputs
  • 300XFR single & dual outputs
  • 500 single & dual outputs
  • 500E single output
  • 500HFR single & dual outputs
  • 500URD single & dual outputs
  • 700PW single & dual outputs
  • 800PW single, dual & triple outputs
  • 1000FPW single & dual outputs
  • 1000HN single output
  • 1000WFR single & dual outputs
  • 1200H dual outputs
  • 1500 single, dual & triple outputs
  • 1500HN single output
  • 1500UFR single and dual outputs
  • 1500WFR single and dual outputs
  • 1600 single, dual & triple outputs
  • 1600XA single, dual & triple outputs
  • 1800 single, dual & triple outputs
  • 2000 single, dual & triple outputs
  • 2000WFR single & dual outputs
  • 2100 single, dual & triple outputs
  • 2500HN single output
  • 2700HN dual outputs
  • 3000LP single, dual & triple outputs
  • 3000OUR single, dual & triple outputs
  • 3000WFR single, dual & triple outputs
  • 4000HN single output

Latest generation dc/dc converters

Eaton's latest-generation DC/DC solutions combine high-efficiency topologies with advanced thermal management techniques and six-sided EMI shielding to deliver uncomprimised performance in mission-critical applications. Additional features include:

  • COTS products from 50 to 500 watts; quick turn MOTS and custom-solution capabilities
  • Compliances include: MIL-STD 1275, MIL-STD-704, MIL-STD-461 and MIL-STD-810
  • Advanced designs facilitate zero power derating up to 100 degrees C baseplate temperature
military_dcdc_28Vin_CBS.jpg
Download Links
X
Download Close