Dokument herunterladen () von 20

Battery management sub-module level

A battery management system (BMS) typically comprises various subsystems. They are responsible for monitoring and managing the performance of individual battery cells or modules within the overall battery pack. By doing so, it ensures optimal power delivery, extends battery life, and prevents potential safety hazards.
elxd-automotive-battery-management-sub-module-level-block-diagram.jpg
elxd-banner-small-circuit-protection.png

A. High current fuse: CB61F, 1245HC

B. Low voltage fuse: CC06FA, 0603FA, CC12H, 3216FF

C. High power TVS diodes (600-1500 W): SMBJxxH / 15BJxxH / SMCJxxH

D. Polymer ESD suppressor:   PS04LTVA1ESD TVS diodes: STN

 

elxd-banner-small-magnetics.png

E. Power inductor: MPIA-V2 low profile molded inductor, SDCHA semi-shielded inductor, DRA74 shielded inductor

F. Ferrite bead: MFBA

G. Singal line CMC: ACExV CAN-Ethernet inductor

Battery Management System (BMS)

In collaboration with Mouser Electronics

Various application requirements and safety concerns bring challenges for the Battery Management System (BMS). For this reason, it becomes essential to optimize battery performance and assure system safety and efficiency.  

Learn how Battery Management System helps protect your system and maximize batteries' use.

Automotive electronics linecard

Eaton’s Electronics Division offers circuit protection, power magnetics, capacitors, supercapacitors and sensors designed for automotive applications. The products are AEC-Q200 or AEC-Q101 qualified for wide operating temperature and high shock and vibration tolerance for the most demanding and rugged conditions.