Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

125686

Eaton SVX Variable frequency drive, 400 V AC, 3-phase, 16 A, IP21, Radio interference suppression filter, Brake chopper, OLED display, FR5

General Specifications

Product Name
Eaton SVX Variable frequency drive
Catalog Number
125686
EAN
4015081232963
Product Length/Depth
419 mm
Product Height
214 mm
Product Width
144 mm
Product Weight
8.1 kg
Certifications
CSA Class No.: 3211-06
UL File No.: E134360
CSA-C22.2 No. 14
CE
IEC/EN61800-3
UL 508C
Safety: EN 61800-5-1: 2003
Certified by UL for use in Canada
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
UL report applies to both US and Canada
IEC/EN61800-5
RCM
CUL
Specification for general requirements: IEC/EN 61800-2
DNV
IEC/EN 61800-3
RoHS, ISO 9001
UL
Model Code
SVX010A1-4A1B1

Klimatische Umweltbedingungen

Altitude
Max. 1000 m
Above 1000 m with 1 % performance reduction per 100 m
Max. 3000 m
Ambient operating temperature - max
50 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
< 95 % relative humidity, no condensation, no corrosion, no dripping water

Steuerkreis

Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
6 (parameterizable, max. 30 V DC)
Number of outputs (analog)
1
Number of outputs (digital)
1 (parameterizable, 48 V DC/50 mA)
Number of relay outputs
2 (parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 250 mA)

Bauartnachweis

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
188 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
16 A
Static heat dissipation, non-current-dependent Pvs
0 W

Allgemeine Informationen

Communication interface
CANopen®, optional
BACnet/IP, optional
LonWorks, optional
DeviceNet, optional
Modbus-TCP, optional
PROFIBUS-DP
Connection to SmartWire-DT
No
Degree of protection
IP21
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Fitted with:
DC link choke
Internal DC link
Brake chopper
Radio interference suppression filter
OLED display
IGBT inverter
Frame size
FR5
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Suitable for
Branch circuits, (UL/CSA)

Hauptkreis

Mains voltage - max
500 V
Mains voltage - min
380 V
Operating mode
Sensorless vector control (SLV)
U/f control
Output frequency - max
320 Hz
Output frequency - min
0 Hz
Output voltage (U2)
480 V AC, 3-phase
500 V AC, 3-phase
400 V AC, 3-phase
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
23 A
Rated operational current (Ie) at 150% overload
16 A
Rated operational power at 380/400 V, 50 Hz
7.5 kW
Rated operational power at 380/400 V, 50 Hz, 110% overload
11 kW
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Supply frequency
50/60 Hz
Switching frequency
10 kHz, 1 - 16 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
480 VAC

Bemessungsbetriebsleistung

Assigned motor current IM at 400 V, 50 Hz, 110% overload
21.7 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
15.2 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
14 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
21 A
Assigned motor power at 460/480 V, 60 Hz
10 HP
Assigned motor power at 460/480 V, 60 Hz, 110% overload
15 HP

Produktspezifikation exportieren

Benutzerhandbücher

Installationsanleitung

Kataloge

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.