Dokument herunterladen () von 20

172712
Modellcode: XTSZPTAC-W425

Eaton xEnergy Main LV systems LV switchgear. Top plate for OpenFrame, closed, W=425mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172712
EAN
4015081692613
Product Length/Depth
682 mm
Product Height
17.5 mm
Product Width
132 mm
Product Weight
1.196 kg
Compliances
RoHS conform
Model Code
XTSZPTAC-W425

Produktspezifikationen

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Produktspezifikation exportieren