Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

193395
Modellcode: XMR-QSA-1-3-D

XMR-QSA-1-3-D

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193395
EAN
9010238017573
Product Length/Depth
424 mm
Product Height
131 mm
Product Width
516 mm
Product Weight
8 kg
Compliances
RoHS conform
Model Code
XMR-QSA-1-3-D

Additional information

RAL-number
0

Delivery program

Color
Other
Model
Other

Technical Data - Mechanical

Material
Other
Suitable for enclosure building height
2000 mm

Produktspezifikation exportieren