Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

193396
Modellcode: XMR-QSA-1-4-D

XMR-QSA-1-4-D

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193396
EAN
9010238017580
Product Length/Depth
424 mm
Product Height
131 mm
Product Width
516 mm
Product Weight
8 kg
Compliances
RoHS conform
Model Code
XMR-QSA-1-4-D

Produktspezifikation exportieren