Foto ist repräsentativ
Download
Eaton GuideLed 20m Fire extinguisher ISO
Product Name |
Eaton GuideLed SC Pictogram
|
Catalog Number |
40071353048
|
EAN |
4012539327790
|
Product Length/Depth |
226 mm
|
Product Height |
12 mm
|
Product Width |
134 mm
|
Product Weight |
0.34 kg
|
Certifications |
CE
|
Viewing distance |
20 m
|
Model |
Other
|
Meaning pictogram |
Other
|
Material thickness |
12 mm
|
Double-sided |
False
|
Direction |
Other
|
Direction of the arrow |
Other
|
Number of sides |
Single sided
|