Dokument herunterladen () von 20

8210111FULL-0004X

Eaton, Alarms & signalling devices, Fulleon, ROLP Solista LED sounder beacon, Red lens, Red housing, No base (ROLPSB/SV/RL/R/NO BASE)

General Specifications

Product Name
Eaton RoLP Solista and Maxi
Catalog Number
8210111FULL-0004X
EAN
8054934906800
Product Length/Depth
69 mm
Product Height
92 mm
Product Width
92 mm
Product Weight
0.224 kg
Certifications
EN 54-3:2001

Produktspezifikationen

Nominal voltage - max
28 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.015 A
Power
0.5 W
Lens color
Red
Lamp type
LED
Sound output
102 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Alarm current - max
35 mA
Alarm current - min
6 mA
Construction material
ABS/FR
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Degree of protection
IP54
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm

Produktspezifikation exportieren