Dokument herunterladen () von 20

8D117W20SNL

Aluminium in line receptacle, Olive drab cadmium plating, without female contacts, polarization N; 8D117W20SNL

General Specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D117W20SNL
Product Length/Depth
31.45 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
28 g

Produktspezifikationen

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Degree of protection
IP67
Layout
20
Plating
Cadmium
Shell continuity
Shell material
Shell size
17
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
20
Number of cavity #12
4
Number of cavity #20
16
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Produktspezifikation exportieren