Dokument herunterladen () von 20

DS128

Eaton Crouse-Hinds series DS raintight snap switch cover, Cast aluminum, Single-gang, Gasket, For standard operation; marked ON-OFF handle, For general use snap switches

General Specifications

Product Name
Eaton Crouse-Hinds series DS raintight snap switch cover
Catalog Number
DS128
UPC
782274228105
Product Length/Depth
2.97 in
Product Height
6.13 in
Product Width
1.28 in
Product Weight
0.56 lb

Produktspezifikationen

Used with
For general use snap switches
Area classification
Ordinary/Non-Hazardous Locations
Special features
Gasket
Type
For standard operation; marked ON-OFF handle
Material
Cast aluminum
Number of gangs
1

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.